IESNA:LM-63-2002
[TEST]P1202971
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-727-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10423
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1051.5 1092.7 1169 1255.2 1330.4 1396.8 1449.6 1484.1 1497.3 1510.5
1563.8 1609.9 1677.4 1820.7 2026.1 2270.4 2515.9 2754.2 2965 3136.3
3326.3 3500.9 3680.4 3849 3999.5 4050 3964.3 3754 3200 2061.8
752.2 274 143.9 79.6 42.8 12.6 0
1051.5 1099.8 1178.3 1263.4 1341.4 1404.5 1459.4 1492.4 1506.1 1518.7
1566 1609.3 1671.4 1801.5 2000.8 2239.1 2476.3 2721.2 2935.4 3129.7
3308.2 3510.8 3681 3850.1 4007.1 4078 4028.6 3836.9 3324.1 2228.7
854.4 299.8 158.1 86.2 45.6 15.4 0
1051.5 1093.2 1167.3 1250.8 1324.4 1388.1 1437.5 1469.9 1482.5 1488
1524.8 1574.2 1629.7 1734 1910.8 2134.3 2389.6 2647.1 2881 3072.1
3246.7 3442.1 3661.8 3878.7 4085.1 4251.5 4364 4357.5 3973.7 2926
1359.5 443.7 227.3 127.4 59.8 19.8 0
1051.5 1087.2 1155.3 1232.7 1299.7 1357.9 1405.1 1433.6 1445.7 1449.6
1469.3 1522 1575.3 1637.3 1754.8 1925.1 2132.6 2365.4 2614.1 2867.8
3117.6 3377.9 3653 3956.1 4266.3 4509 4709.4 4919.7 4998.2 4352
2731.6 1049.8 407.4 221.3 120.8 38.4 0
1051.5 1084.4 1144.3 1213.5 1275.5 1329.9 1375.4 1405.1 1419.4 1426.5
1436.4 1471 1528.6 1576.4 1635.7 1737.8 1888.3 2073.9 2291.3 2547.7
2849.1 3189.6 3546.5 3960.5 4324.5 4684.2 5054.2 5503.4 6019 6133.7
5148.7 3166.5 1356.8 611.1 298.7 117 0
1051.5 1077.3 1126.7 1184.4 1242.6 1296.9 1343 1378.2 1398.5 1413.3
1424.8 1446.8 1491.3 1547.8 1595.1 1650 1741.7 1875.6 2057.9 2265.5
2503.2 2768.4 3061.6 3399.9 3787.5 4263 4828 5507.8 6437.4 7312
7267.6 5831.2 3463 1480.9 513.4 115.3 0
1051.5 1076.7 1124.5 1183.8 1238.7 1292 1338.6 1374.9 1396.8 1412.8
1424.3 1446.3 1488 1543.4 1592.9 1646.7 1731.2 1852.6 2035.4 2226.5
2471.4 2712.4 3000.1 3330.1 3721.6 4198.2 4763.8 5447.9 6379.7 7308.7
7289 5875.6 3532.7 1522.6 524.9 118.1 0
1051.5 1072.3 1111.9 1160.7 1212.4 1262.9 1312.3 1352.9 1380.9 1402.3
1423.8 1451.8 1483.1 1512.7 1553.9 1611.5 1678 1761.4 1886.6 2060.7
2274.3 2526.3 2829.4 3201.7 3641.5 4150.5 4711.6 5325.5 6064.5 6731.7
6617.4 5290.3 3144 1242 371.2 73.6 0
1051.5 1069.6 1097.6 1138.2 1183.8 1231 1280.4 1324.9 1361.7 1394.6
1427 1462.2 1491.3 1516 1547.3 1584.6 1647.2 1738.4 1879.5 2079.9
2346.2 2681.7 3076.5 3515.2 3968.7 4445.3 4940.6 5471.5 6001.4 6168.9
5631.3 4008.2 1883.9 662.7 264.1 104.3 0
1051.5 1061.9 1081.1 1110.2 1147.6 1189.8 1237.1 1281 1321.6 1361.7
1401.2 1440.8 1474.3 1505.6 1538 1574.7 1630.8 1723 1879.5 2109.5
2427.5 2816.2 3243.4 3685.4 4140 4604.5 5090.5 5529.2 5722.5 5346.9
4130.1 2072.8 624.3 264.7 155.4 78.5 0
1051.5 1059.7 1071.8 1094.3 1123.4 1159.1 1197.5 1238.7 1278.8 1320
1364.5 1410.6 1456.7 1496.8 1541.3 1593.4 1670.3 1794.4 1982.7 2250.1
2636.7 3089.6 3617.9 4162.5 4735.2 5214 5607.1 5735.1 5374.9 4310.8
2685.5 1064.1 319 131.8 63.7 20.9 0
1051.5 1056.4 1066.3 1085.5 1114.1 1143.2 1181.1 1220 1259 1297.5
1342.5 1391.4 1440.2 1484.7 1536.9 1595.1 1681.3 1798.8 1973.9 2226.5
2573.5 3015 3521.8 4039 4515.6 4881.8 5065.2 4952.7 4459 3392.2
1939.9 739.6 256.4 104.9 45.6 9.3 0
1051.5 1054.8 1060.8 1081.1 1105.8 1136 1168.4 1203.6 1240.9 1276.6
1317.2 1363.4 1407.3 1451.8 1499.5 1556.1 1625.3 1721.3 1847.1 2016.2
2258.9 2588.9 2983.7 3383.4 3718.3 3907.2 3876.5 3611.8 3133 2336.3
1282.6 493.1 192.7 96.1 60.9 23.1 0
1051.5 1048.7 1055.3 1071.8 1094.9 1123.4 1154.7 1185.5 1215.1 1240.9
1269.5 1295.8 1320 1339.2 1347.4 1346.3 1333.2 1309 1278.8 1250.2
1223.9 1212.9 1212.9 1190.9 1102 930.7 711.6 516.1 384.4 298.1
239.4 197.7 163.6 129.6 85.7 36.2 0
1051.5 1046 1052 1071.2 1096.5 1124.5 1154.7 1184.4 1212.9 1231
1239.8 1237.1 1226.1 1201.9 1163.5 1113 1052 985 913.7 832.4
753.3 677 604 536.4 474.9 426.1 382.7 350.9 320.7 288.8
249.8 211.4 168 124.1 75.2 34 0
1051.5 1042.7 1053.1 1072.9 1099.8 1130 1164.6 1196.4 1215.7 1223.3
1214 1190.4 1160.7 1122.9 1081.7 1033.4 973.5 906 832.9 756.1
680.3 609.5 547.4 494.7 448 409.6 377.2 358.5 334.9 304.2
265.8 213.6 165.3 117.5 68.1 35.1 0
1051.5 1042.1 1053.7 1077.8 1106.9 1142.6 1178.3 1203 1214.6 1212.9
1199.7 1180.5 1147 1101.4 1048.7 995.5 938.9 873.6 801.1 727
658.3 601.2 550.2 506.2 466.2 430.5 409.6 390.4 390.9 393.7
367.9 321.2 285.5 221.8 153.7 102.7 0
1051.5 1044.9 1059.2 1085 1121.8 1156.9 1184.9 1206.9 1214 1212.4
1201.4 1177.8 1138.2 1089.9 1033.4 974.1 900.5 821.4 744.5 675.9
617.7 568.8 527.7 492 456.8 425.5 399.2 430.5 490.9 517.8
504.1 482.1 462.3 373.4 299.2 212.5 0
1051.5 1045.4 1063 1093.8 1128.9 1165.7 1192 1208 1212.9 1211.8
1201.9 1179.4 1142.1 1094.9 1026.2 947.2 854.9 768.2 684.7 620.5
561.2 516.1 478.8 449.1 420 381.6 397.5 437.1 457.4 448
423.9 422.2 367.3 300.3 254.2 180.6 0
1051.5 1046 1065.8 1098.7 1137.1 1171.2 1195.3 1209.1 1214.6 1212.9
1203 1183.3 1154.2 1106.9 1032.3 934.5 826.4 723.1 633.6 560.1
500.2 458.5 428.8 404.1 365.1 358 378.9 402.5 394.8 372.8
355.8 338.8 277.3 226.8 191.6 135.6 0
1051.5 1046.5 1068 1102.5 1144.3 1176.7 1201.4 1215.7 1222.8 1221.1
1209.6 1193.7 1164.6 1110.8 1028.4 921.3 800.6 680.3 578.7 506.8
457.4 422.2 396.4 370.6 337.1 346.5 365.7 376.7 364.6 403
370.1 330.5 248.2 200.4 165.3 101.6 0
1051.5 1048.7 1069 1103.6 1142.6 1178.9 1203.6 1217.8 1226.1 1226.6
1218.4 1204.1 1176.1 1124.5 1040.5 929.6 802.2 676.5 572.1 500.8
454.6 419.5 393.1 365.1 332.7 342.6 361.3 372.3 359.6 399.7
370.1 301.4 239.9 198.2 164.7 79.6 0
